??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
20018
HELP_VARIABLE
Order Number
20018
Article
Height Adjustable Leg Korrekt, Plastic Black
Range of adjustment
100 - 160 mm
Plinth height size
150.000 mm
Foot print
79.500 mm
Base Height
13.000
Distance1
56.500
Distance 2
51.000
Condition
4.000
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D